For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN BR - Swage nipple
Bill of material
PN 08 BR 10
DES
Identifier
PN 08 BR 10
DN
Diameter DN
8 mm
S
Size
5
HS
Inch
5/16"
D1
Diameter D1
3/8" -19 Inch
L1
Length L1
52.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.